Skip to main content

Compact

Benefits

  • Synchronised or parallel motion stored positions
  • Centralised system featuring additional inputs for improved ease of use
  • Compatible and complies with virtually all international frequency and voltage standards
  • Quick and easy configuration

Features

  • Synchronised movement of 3 actuators possible
  • Up to 4 memory positions (depending on handset)
  • 4 inputs for external limit switches
  • Linking possibility of up to 4 control boxes
Control unit for up to 3 actuators. Contact us for more information about our compact linear actuator.
      Input voltage

      120 V AC or 230 V AC

      Actuator ports

      3

      Output voltage

      24 V DC

      Operating device ports

      1

      Duty cycle intermittent

      1 min. run / 9 min. pause

      IP protection

      IP 20

      Approvals

      EN 60335-1 / UL 60950-1

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06008/4-EN-September 2022 Control units
      EL-02003-EN-November 2019 Safety and reliability in motion
      EL-03000/1-EN-February 2023 Telescopic pillar medical procedure equipment

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy