Skip to main content

Linear actuators

Ewellix's extensive experience and knowledge of electromechanical solutions can satisfy the most demanding requirements. With the widest range on the market of linear actuators, control units and operating devices, Ewellix is the preferred partner to match your unique application needs.
Electric linear actuators create stable, accurate back and forth movement. These devices have an endless range of applications. If the process involves pushing, pulling, lifting or sliding, a linear actuator can be a key part of the solution. 
Ewellix supplies a wide range of linear actuators and their associated control units and accessories. We specialise in compact, high-quality devices, suitable for many different industry applications (including linear lift actuator). A variety of stroke ranges are available, as well as linear actuators that can handle medium and high loads. An example is the linear screw actuator.

Our range of linear actuators

 
In the Ewellix online catalogue you will find powerful linear actuators for all kinds of industrial applications. Choose the voltage that meets your needs: 12 V linear actuator, 24 V linear actuator, 48 V linear actuator, 115 V linear actuator, 120 V linear actuator, 220 V linear actuator or 230 V linear actuator: see the datasheet or contact us for any additional information.
 
 
 

Matrix series linear actuators

  • Max load up to 8 kN
  • Max speed up to 13 mm/s
  • Voltage: 12 or 24 V DC, 120 or 230 V AC
  • Silent operation
Read more

Runner

  • Max load up to 12 kN
  • Max speed up to 8 mm/s
  • Voltage: 24 V DC
  • Silent operation
Read more

CAJA 35C

  • Max load up to 3,5 kN
  • Max speed up to 7,5 mm/s
  • Voltage: 24 V DC
  • Integrated Quick Release function
Read more

Ecomag

  • Max load up to 6 kN
  • Max speed up to 9 mm/s
  • Voltage: 24 V DC
  • Housing fits a SEM control unit
Read more

CAHB series linear actuators

  • Max load up to 10 kN
  • Max speed up to 60 mm/s
  • Voltage: 12, 24, 48 V DC. 115 or 230 V AC
  • Up to IP69K/66M, wide temperature range
Read more

CAT, CAR & CAP series linear actuators

  • Max load up to 4 kN
  • Max speed up to 193 mm/s
  • Voltage: 12, 24 V DC, 120, 230, 400 V AC linear actuator
  • Modular range for easy integration
Read more

CAMT - Play-free tilting actuator

  • Max load up to 6 kN
  • Max speed up to 5 mm/s
  • Voltage: 24 V DC
  • Play free motion
Read more

CAFL - Floor lock actuator

  • Max load up to 1,7 kN
  • Max speed up to 12 mm/s
  • Voltage: 24 V DC
  • Static load up to 7,5 kN
Read more

CAWD - Wind deflector actuators

  • Max load up to 0,5 kN
  • Max speed up to 16 mm/s
  • Manual and electrical 12 V DC versions
  • IP 67/69K, wide temperature range
Read more

Control units for linear actuators

  • Fitted with a 110 or 230 V AC or 24 V DC power supply
  • 2, 3, 5 or 6 output channels 24 V DC, max. 18A, 30A for DC input
  • Up to 3 control gear connections
  • Rechargeable battery or removable rechargeable battery and wall charging station optional
Read more

Operating switches

  • Up to 10 console switches
  • DIN7, FCC or HD15 connectors
  • Up to IP67
  • Display for stored functions available as an option
Read more

Our values

Safety

Our certifications and state-of-the-art technologies ensure safety

Quality

Our production processes and supply chain ensure the highest quality of all products

Innovation

Our philosophy is based on continuous innovation and study of new technologies

Customised linear actuators

Discover our customisation capabilities

Read more

Frequently asked questions

Linear actuators are motorized devices that convert rotational motion into linear motion to move an object in a linear direction. This mechanism uses an electric motor to generate the force needed to move the piston forward and backward along a linear path. Used in a variety of industrial applications, linear actuators have a guiding system that provides precise and smooth movement, and they can be controlled through an automation system. The use of linear actuators has several advantages: their compact configuration saves space and simplifies installation, while delivering high precision, smooth motion, and low noise. For these reasons, they are often used in applications that require precise and repetitive movements, such as industrial robots, semiconductor manufacturing machinery, and assembly machinery.

When selecting a linear actuator, several factors need to be considered to ensure the right one is chosen. First and foremost, the application needs to be taken into account; factors such as load capacity, speed, stroke length, and power source are essential and should be matched to the specific application requirements. The environment is also important, as harsh conditions may require a more robust and durable actuator. By considering these factors, the right linear actuator can be chosen, ensuring optimal performance and longevity for the specific application.

There are several types of linear actuators available in the market, and each type has its unique features and benefits. Electric linear actuators use an electric motor to drive a lead screw, acme screw or ball screw to move the shaft in a linear motion. The speed and accuracy of the movement are highly controllable with this type of actuator. In addition, linear actuators can differ in size and load capacity. They can range from smaller, more compact devices that can handle lighter loads to larger, high strength and speed devices. The choice of linear actuator depends on the specific application's requirements, such as speed, precision, power, and durability. By understanding the different types of linear actuators, you can choose the suitable one for your application.

Need more
information?
Ask our experts.

I agree to Ewellix Terms & Conditions and Privacy Policy