Shaft Alignment Tool with printer capability TMEA 1P/2,5

The TMEA 1P/2,5 offers you the advantage of keeping record of the alignment activities. It is equipped with a printer port to which the optional thermal printer TMEA P1 can be connected. The printer provides a clear and complete alignment report, which can be used to document alignment activities. This user-friendly printer is operated with the touch of a single button on the display unit of the TMEA 1P/2,5.
SKF logo