Power steering seals

In order to minimize vehicle power losses and fuel consumption, there is strong movement away from hydraulic power steering to electrically driven systems. SKF supplies dynamic seals to all these systems using robust low noise solutions with low friction.
In the hydraulic systems, we provide the seals for the rack, input shaft and pinion as well as for the pump. In the electric systems we provide motor shaft seals.
Features
In the hydraulic systems, we provide the seals for the rack, input shaft and pinion as well as for the pump. In the electric systems we provide motor shaft seals.
Features
- Patented lip designs
- Continuous, non-cut polymer back-up ring
- Beaded outer diameter
-
Captured insert
- Reduced friction drag and improved sealing
- Superior pressure and fluid resistance
- Resistance to forced extrusion of rubber
- Easy installation
- Wide temperature range
- Good contamination exclusion