DX profile data

Material
codes
Seal ring:
  • suffix J1S → U-1003
  • suffix J2X → U-1004

Energizer: A-8501

Materials
SpeedUp to 1 m/s (3.2 ft/s)
Temperature
range
–40 to +120 °C (–40 to +250 °F)
Counter-
surface
Specifications for effective sealing systems
Size list→ Inch [pdf]
Additional
information
Snap-in wiper seals
Maximum values of application parameters (e.g. speed, temperature) should not be applied continuously nor simultaneously.
SKF logo