Application examples
The following examples show how the sealing and spacing washers can be used. The arrangements in fig 1 and fig 2 show flocked washers as secondary seals for sealed bearings. Fig 3 shows a combination of sealing and spacing washers which permits relubrication and fig 4 and fig 5 show further examples where Z washers are used as primary seals for open bearings.