H-ECOPUR is a hydrolysis-resistant thermoplastic polyurethane elastomer (TPU). It combines the engineering properties of ECOPUR with a high resistance to hydrolysis which is otherwise rarely found in polyurethanes. It is stable in water up to +90°C and has an outstanding stability in mineral oil. Because of its resistance to hydrolysis H-ECOPUR can be used for water hydraulic and for applications in mining, tunnelling and presses. H-ECOPUR is particularly recommended for the use in pure and seawater, for HFA and HFB fluids and biologically degradable hydraulic fluids (vegetable oils and synthetic esters) and food articles. H-ECOPUR is KTW approved and meets the FDA standards.

Technical data sheet

SKF logo