Boot kit

SKF, your reliable one-stop shop for driveline solutions.

Boots are a critical component to the driveline of a vehicle.
Take advantage of SKF complete range of boot kits:
  • universal boot kits that fit most passenger cars (VKJP 01001/01000) and light commercial vehicles (VKJP 01003).
  • specific boot kits, that include boot, clamps, nut/bolt, grease and all the additional components needed for a complete repair.
  • steering boot kits - universal and specific - equipped with clamps in line with OE specifications for improved reliability and performance.
SKF logo