Assembled dust cover

The wheel end area is constantly affected by water and dirt. This highly polluted environment could decrease the lifespan of the wheel bearing. Some car applications have a dust cover on the CV-Joint to protect the wheel bearing from water and dirt and therefore ensure its longer lifespan. 
SKF do not supply dust covers loose in the box but already assembled on the CV-Joints.

Benefits for the mechanics:
  • reduced repair time
  • avoid installation errors
SKF logo