Wheel bearing

Truck hub unit

Since 1998, SKF has manufactured over a million truck hub units. Many have clocked over a million kilometres under the harshest conditions and are still running as reliably as the day they were fitted. Pre-adjusted, sealed and greased for life, SKF truck hub units feature a lightweight, unitized design that helps eliminate the mounting and adjustment errors responsible for most premature bearing failures.

The result is a unit with virtually no maintenance requirements and an exceptional service life.

Tapered roller bearing

Featuring an innovative design and best-in-class components, SKF TQ-Line tapered roller bearings resist the shocks, vibration, misalignment, and lubricant contamination that often lead to failure in conventional bearings.

Compared to conventional designs, SKF TQ-Line tapered roller bearings have a greater number of rollers — an optimized geometry that allows an increased load-carrying capacity, a more even load distribution, and a longer, more trouble-free service life.
SKF logo