Reliability, Availability and Maintainability

Optimum life cycle cost management

SKF_office-007874
Our Reliability, Availability and Maintainability (RAM) methodology provides an integrated analysis of expected system performance based on system design, operations and maintenance.  

RAM is a fundamental of life cycle cost and asset management programs. The RAM models are used to evaluate reliability and availability of system and/or specific equipment, taking into account plant specific data and/or industry specific reliability and maintainability data source, when there is no available data from the plant. The output of RAM include:
  • System and/or equipment criticality
  • Inherent system reliability and availability
  • Projection of future operation availability
  • Design changes focusing on cost implications through cost/benefit analysis
SKF logo