Piškotki na spletnem mestu SKF

Družba SKF na svojih spletnim mestih uporablja piškotke za to, da informacije prikaže čim skladneje z vašimi preferencami, na primer izbiro države in jezika.

Ali sprejemate piškotke družbe SKF?

Industrial transmissions

A wide range of conditions and requirements

earth
At work in virtually every industrial process, available in every possible shape and size, gear units and drivelines face an extremely wide range of operating requirements and conditions. But regardless of industry or application, all industrial transmissions share a common set of challenges – they must perform as reliably, efficiently and cost-effectively as possible.

Meet them with SKF

SKF can help manufacturers and users alike identify ways to optimize transmission performance and reliability. Using a system approach, SKF can help you exploit your gear unit's full potential and drive performance and reliability in several ways: 

  • Increase torque
  • Downsize designs
  • Double service life
  • Aim for 100% operational reliability
  • Improve energy efficiency

Each application has its own requirement

Find details about solutions to meet your application-specific requirements when you click here. Please note that this information is currently available in English only.
SKF logo