Piškotki na spletnem mestu SKF

S piškotki vam lahko zagotovimo dobro izkušnjo pri uporabi našega spletnega mesta in spletnih aplikacij. Če nadaljujete, ne da bi spremenili nastavitve v brskalniku, smatramo, da ste dali dovoljenje za prejemanje piškotkov. Vendar pa lahko kadar koli spremenite nastavitve za piškotke v brskalniku.

Will you accept SKF cookies?

SKF offers new Lincoln 18-volt PowerLuber grease gun with lithium-ion battery

  • Zgodba
    SKF Lincoln PowerLuber
    SKF Lincoln PowerLuber

    2013 november 18, 14:00 CET

    Gothenburg, 18, November 2013: SKF has developed the PowerLuber grease gun for maintenance professionals. The most advanced grease gun in its class, the 18-volt PowerLuber features an LCD display that indicates grease dispensed, cartridge level, charge level and more.

    Its 18-volt, high-amperage, lithium-ion battery provides superior run time, and its
    two-speed design delivers outstanding flow and pressure. For operator convenience, the grease gun’s LED lights fittings when under equipment or in shaded areas. The 18-volt PowerLuber offers dual motor protection with its self-resetting thermocouple. The grease gun features a 91.44-centimeter (36-inch) hose with spring guard for maximum accessibility and comes in a heavy-duty carrying case.

    It was recently launched at the Agritechnica Exhibition in Hannover, Germany.

    Aktiebolaget SKF
          (publ)

    For further information, please contact: Press Relations: Monique Turner, +1 267 436 6836, +1 215 801 8722, Monique.Turner@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2012 were SEK 64,575 million and the number of employees was 46,775. www.skf.com

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.

  • Slika

Prenos kompleta z objavami

Komplet z objavami (2.9 MB)

SKF logo