Piškotki na spletnem mestu SKF

Družba SKF na svojih spletnim mestih uporablja piškotke za to, da informacije prikaže čim skladneje z vašimi preferencami, na primer izbiro države in jezika.

Ali sprejemate piškotke družbe SKF?

SKF upgrades thermal cameras to enhance condition monitoring

  • Zgodba
    SKF thermal camera
    SKF thermal camera
    SKF thermal camera

    2013 december 16, 13:00 CET

    SKF has launched two new thermal cameras, the SKF TKTI 21 and TKTI 31, which offer a cost-effective means of improving the efficiency and safety of maintenance

    Gothenburg, Sweden, 16 December 2013: SKF has launched two upgraded thermal cameras that cut costs and enhance efficiency by enabling engineers to detect potential problems before they occur. The SKF TKTI 21 and TKTI 31 thermal cameras can be used in multiple applications to spot the unusual heat patterns that indicate machine problems, enabling prompt preventive maintenance to reduce production losses due to unplanned downtime. By helping to increase plant availability and reliability SKF thermal cameras will realise a high return on investment when used as a part of a proactive maintenance programme.

    "Thermal cameras are often used in the food processing industry to detect overheating pumps, this not only helps maintenance planning but can also help reduce the amount of spoilt products", says Julien Meunier, SKF product developer.

    The TKTI 31, which replaces the TKTI 30, has been upgraded with a thermal detector that has 40% more pixels. With a 380x280 pixel detector, the TKTI 31 has a lower cost than most other brands that offer a standard 320x240 detector. Meanwhile, the new TKTI21 is significantly cheaper than its predecessor and is one of the best priced and appointed thermal cameras with 160x120 resolution on the market.

    SKF thermal cameras meet the needs of condition monitoring engineers by offering a convenient means of inspecting running equipment under full load, thus minimising production interference.

    The cameras also help engineers to avoid the safety issues of inspecting hard-to-access or live electrical equipment. SKF thermal cameras are supplied with an easy to use thermal imaging analysis and reporting software, which was designed with the help of real users. Unlike many other similar products, detailed image analysis and professional reports are quick and easy to produce and with a click of the mouse can be shared with others in either PDF or MS Word format.   


    Aktiebolaget SKF
         (publ)

    For further information, please contact: Nia Kihlström, SKF Group Communication, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2012 were SEK 64,575 million and the number of employees was 46,775. www.skf.com

    ® SKF is a registered trademark of the SKF Group.



  • Slika

Prenos kompleta z objavami

Komplet z objavami (1.6 MB)

SKF logo