Piškotki na spletnem mestu SKF

S piškotki vam lahko zagotovimo dobro izkušnjo pri uporabi našega spletnega mesta in spletnih aplikacij. Če nadaljujete, ne da bi spremenili nastavitve v brskalniku, smatramo, da ste dali dovoljenje za prejemanje piškotkov. Vendar pa lahko kadar koli spremenite nastavitve za piškotke v brskalniku.

Power Transmission products

SKF Power Transmission is a product line that provides a complete range of belts, chains, couplings, pulleys, sprockets, bushings and hubs. Required in virtually every industry, SKF Power Transmission is the link that fits perfectly in SKF's key product platforms.

Some industries run their processes under extremely tough environmental conditions and need high quality power transmission products for their processes to run smoothly. At SKF, our high quality products are well-able to meet that challenge and help your business reduce the total cost of ownership. Some key industrial segments that rely heavily on the use of power transmission products include:

  • Mining, mineral processing and cement
  • Pulp and paper
  • Food and beverage
  • Oil and gas
  • Metals

SKF Power Transmission is not just about supplying high quality products, but also ensuring that customers can access them easily. With 13 logistic centres and 15,000 authorised distributors globally, customers never have to worry about SKF Power Transmission product availability and technical support - even at short notice. Wherever you are located in the world, a team of local and global SKF industrial and technical experts is on hand to customise relevant solutions according to your specific needs. For example, one of the most interesting services we offer is a complete mapping of belt drives within our customers' factories. In addition, the length of SKF roller chains and conveyor chains can be adjusted to fit customer specifications perfectly. The width of SKF timing belts can also be cut for the perfect fit in each belt application.

For more information on the SKF Power Transmission product line and how you can help your plant achieve a new level of productivity, contact your local

SKF prenos moči - kratek pregled

SKF logo