Piškotki na spletnem mestu SKF

Družba SKF na svojih spletnim mestih uporablja piškotke za to, da informacije prikaže čim skladneje z vašimi preferencami, na primer izbiro države in jezika.

Ali sprejemate piškotke družbe SKF?

Wheel bearing first generation

Greased and sealed for life, the first generation wheel bearing cuts installation time and virtually eliminates problems caused by improper seal handling and bearing clearances. It is often equipped with a seal, on one side of the bearing unit, including an integrated magnetised ABS impulse wheel.
SKF logo