Piškotki na spletnem mestu SKF

S piškotki vam lahko zagotovimo dobro izkušnjo pri uporabi našega spletnega mesta in spletnih aplikacij. Če nadaljujete, ne da bi spremenili nastavitve v brskalniku, smatramo, da ste dali dovoljenje za prejemanje piškotkov. Vendar pa lahko kadar koli spremenite nastavitve za piškotke v brskalniku.

Auxiliary pulley

The belt tensioner unit sets the right tension and provides guidance for the belt. The adjustment of tension during mounting is achieved by means of an eccentric or a spring acting against a rear plate. The automatic belt tensioner unit, with its built-in spring and friction system, maintains a constant tension of the belt while the engine is running. The idler pulley is fixed and allows the belt to be correctly wound around the driven component.

Benefits of the SKF auxiliary pulley offer:
  • 540 tensioners/idler kits available
  • 73% coverage of the car parc in Europe
  • all tensioners/idlers are OE quality parts.
SKF logo