Piškotki na spletnem mestu SKF

S piškotki vam lahko zagotovimo dobro izkušnjo pri uporabi našega spletnega mesta in spletnih aplikacij. Če nadaljujete, ne da bi spremenili nastavitve v brskalniku, smatramo, da ste dali dovoljenje za prejemanje piškotkov. Vendar pa lahko kadar koli spremenite nastavitve za piškotke v brskalniku.

Will you accept SKF cookies?

Timing belt kit with water pump

Kill two birds with one stone !

A happy customer is a loyal customer. Replace both the timing belt and the water pump to:
  • prevent mechanical failures 
  • save time and money for your customers.
Benefits of the SKF offer:
  • more than 200 kits available
  • over 70% coverage of the car parc in Europe
  • all parts are OE quality.
SKF logo