Piškotki na spletnem mestu SKF

S piškotki vam lahko zagotovimo dobro izkušnjo pri uporabi našega spletnega mesta in spletnih aplikacij. Če nadaljujete, ne da bi spremenili nastavitve v brskalniku, smatramo, da ste dali dovoljenje za prejemanje piškotkov. Vendar pa lahko kadar koli spremenite nastavitve za piškotke v brskalniku.

Will you accept SKF cookies?

Timing belt kit

Install confidence with SKF timing belt kits.

All SKF timing belt kits include SKF branded belts, tensioners and idler pulleys that meet OE specifications. Many SKF kits contain more components than competition or car makers (bolts, caps, nuts, springs…). Most of them include specific fitting instructions with all the detailed steps and tips to mount our components.
  • More than 500 timing belt kits available
  • 96% coverage of the car parc in Europe 
SKF logo