Piškotki na spletnem mestu SKF

Družba SKF na svojih spletnim mestih uporablja piškotke za to, da informacije prikaže čim skladneje z vašimi preferencami, na primer izbiro države in jezika.

Ali sprejemate piškotke družbe SKF?

Auxiliary pulley

More than 75% of all new manufactured trucks are equipped with automatic tensioners in the auxiliary drive system. The market is rapidly increasing, creating new demand for high quality products. To meet this demand, SKF offers a range of automatic belt tensioners for the largest European truck brands: DAF, Iveco, MAN, Mercedes-Benz, Renault, Scania and Volvo.

SKF automatic belt tensioner units last up to two times longer than competitors' units and improve OE performance and fleet uptime by increasing the lifespan of the complete auxiliary drive system.

To complete its engine offer, SKF also developed a range of idler pulleys that cover the largest European truck brands.
SKF logo