Piškotki na spletnem mestu SKF

S piškotki vam lahko zagotovimo dobro izkušnjo pri uporabi našega spletnega mesta in spletnih aplikacij. Če nadaljujete, ne da bi spremenili nastavitve v brskalniku, smatramo, da ste dali dovoljenje za prejemanje piškotkov. Vendar pa lahko kadar koli spremenite nastavitve za piškotke v brskalniku.

Wheel hubs

Since 1998, SKF has manufactured over a million truck hub units. Many have clocked over a million kilometres under the harshest conditions and are still running as reliably as the day they were fitted.

Pre-adjusted, sealed and greased for life, SKF truck hub units feature a lightweight, unitized design that helps eliminate the mounting and adjustment errors responsible for most premature bearing failures. Robust materials, specialized lubricants, and higher axle stiffness help the units stand up to years’ worth of heavy duty trucking demands. 

The result is a unit with virtually no maintenance requirements, exceptional service life, and a low cost of ownership.

..

SKF logo