Súbory „cookie“ na webovej stránke SKF

Používame súbory „cookie“, aby sme Vám na našich webových stránkach a webových aplikáciách zabezpečili najlepšie skúsenosti. Ak budete pokračovať bez zmeny nastavenia vášho prehliadača, budeme to považovať za súhlas s prijímaním súborov „cookie“. Nastavenia vášho prehliadača ohľadom súborov „cookie“ si však môžete zmeniť kedykoľvek.

SKF and INSA Lyon jointly create a Chair dedicated to the study of lubricated interfaces

2013 máj 29, 13:00 CEST

Montigny, France: SKF and INSA Lyon announce the creation, of a Chair of Education and Research for a period of 6 years dedicated to the study of lubricated interfaces. The chair is supported by a sponsorship from the Foundation INSA Lyon.

The Chair called "Lubricated Interfaces for the Future" aims to explore the identification, modeling and understanding the behavior of lubricants in lubricated interfaces under extreme conditions.

“The SKF Group is strongly positioned in the field of aerospace through our business unit SKF Aerospace. INSA Lyon, through the LaMCoS* lab, wanted to create a Chair in order to strengthen this existing close partnership which was reflected in research contracts, including advanced work in the field of lubrication,” says Alexander de Vries, Director for SKF Group Product Development.


The research topics will include lubricant fluids (from rheology to lubrication), and lubrication mechanisms (from molecular mechanisms to lubrication and free surface flows in lubrication) and fluid / solid interactions. Lubrication is often a complex mechanism (by its own nature or by the composition of the lubricants), which plays a crucial role in reducing friction losses and reducing wear and the risk of damage. This is especially true in aerospace applications.


"The launch of a Chair, supported by the Foundation INSA Lyon is the result of a relationship of trust and a successful partnership established for more than 12 years between the LaMCoS laboratory and SKF R&D. This new cooperation framework will promote the development of multidisciplinary research in the field of engineering sciences, will attract the best researchers, and increase awareness of both partners, academia and industry,"says Philippe Vergne, Research Director, LaMCoS.

This international Chair is under the dual leadership of Philippe Vergne, head of "LaMCos" a research laboratory dedicated to the mechanics of contacts and structures, and Guillermo E. Morales Espejel, SKF Principal Scientist on Tribology, Lubrication and Bearing Life, Visiting Professor at LaMCoS since 2004.


“The development of the Tribogyr test rig at LaMCoS has been a major milestone of our long term cooperation. It isthe largest and most sophisticated test machine ever built to measure friction and lubrication film thickness in heavily loaded spinning contacts.It provides to SKF a better understanding of lubrication in medium and large size bearings. It is now time to extend the success of this cooperation to wider areas and with deeper knowledge,” says Guillermo E. Morales.


*LaMCoS : Laboratoire de Mécanique des Contacts et des Structures


"The creation of this Chair with SKF Group, under the sponsorship reinforces the means and know-how as INSA Lyon in science than in training. The image and the expertise of SKF Aerospace also help strengthen the international influence of the INSA Lyon," says Eric Maurincomme, director INSA of Lyon.

One of the objectives of this Chair is to anticipate future developments dictated by economic, societal, and environmental constraints. Responding to societal challenges in energy, sustainable development, and transport, this Chair provides:

- a place for thinking on innovation issues,
- a support to the development of research and training excellence on an emerging theme,
- a high-level research for SKF strategy,
- a support to the image SKF, to establish its reputation and employer brand among engineering students INSA of the Lyon.

The Chair is also responsible for contributing to educational activities in connection with its expertise in promoting the transfer of knowledge and skills among both engineering students and PhD students of INSA Lyon, researchers LaMCoS, that with teams of R & D SKF.

Aktiebolaget SKF



For further information, please contact:

Media Hotline:+46 31 337 2400

Press Relations:Rebecca Janzon, +46 31-337 3880; +46 727-173 880; rebecca.janzon@skf.com

SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2012 were SEK 64,757 million and the number of employees was 46,775. www.skf.com

® SKF is a registered trademark of the SKF Group.
™ BeyondZero is a trademark of the SKF Group.

Stiahnuť verziu pre tlač

Verzia pre tlač (101 KB)

SKF logo