Súbory „cookie“ na webovej stránke SKF

Používame súbory „cookie“, aby sme Vám na našich webových stránkach a webových aplikáciách zabezpečili najlepšie skúsenosti. Ak budete pokračovať bez zmeny nastavenia vášho prehliadača, budeme to považovať za súhlas s prijímaním súborov „cookie“. Nastavenia vášho prehliadača ohľadom súborov „cookie“ si však môžete zmeniť kedykoľvek.

SKF at Hannover fair: intrinsically safe tablets and smartphones take mobility into hazardous areas

  • Príbeh

    2015 apríl 13, 16:06 CEST

    At the Hannover fair, SKF will launch a range of tablets and smartphones that have been developed for use in hazardous areas, to allow mobile working in a host of new industries

    Gothenburg, Sweden, 13 April 2015: SKF is launching a suite of tablets and smartphones for use in hazardous areas, in industries such as oil & gas, refining, chemicals and pharmaceuticals.

    Mobile workers will now be able to take this kind of technology, which is often pre-loaded with a host of SKF condition monitoring and productivity apps, into previously inaccessible areas.

    SKF, in partnership with ecom, is to launch a whole family of products, peripherals and accessories that are suitable for use in Zone 1/Division 1, Zone 2/Division 2 and harsh environments.

    ”These tablets offer SKF customers the ability to bring mobility to hazardous areas, using the most modern tools and apps,” says Christoffer Malm, Head of Connectivity Room at SKF. ”The products connect to SKF apps, which in turn connect to SKF knowledge and expertise.”

    The products can be supplied as part of SKF Enlight, a package that includes: Data Collect, a powerful app that turns the tablet or smartphone into a data collection device; and WMCD, a special sensor that measures vibration and temperature data. These work well in conjunction with standard tablets and smartphones, but can now also be used in hazardous areas.

    Features of the new hazardous area devices include: intrinsic safety, supporting Zone 1/Division 1 and Zone 2/Division 2; Android 4.4; suitable for use with gloves; connectivity via WWAN, 4G LTE* and WLAN, plus NFC technology for wireless applications; 1. 3 Megapixel front camera, 3 Megapixel rear camera with flash, plus barcode scanner; and GPS.

    The intrinsically safe tablets and smartphones are among a series of innovations that SKF will showcase at this year’s Hannover fair (April 13th – 17th). For more information, visit SKF in hall 22, booth B12, and on www.skfpowerthefuture.com .

    Aktiebolaget SKF
         (publ)

    For further information, please contact:
    Press Relations: Nia Kihlström, +46 31-337 2897; +46 706 67 28 97; nia.kihlstrom@skf.com

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2014 were SEK 70 975 million and the number of employees was 48 593. www.skf.com 

    ® SKF is a registered trademark of the SKF Group.

  • Obrázok

Stiahnuť verziu pre tlač

SKF logo