K08-D Piston seal

Applications:
Primary and recommended application
reciprocating
Not Applicable
rotary
please consult our technical dept. for application limitations
oszillate
Not Applicable
screw
Not Applicable
static
Primary Application
Application Limits !
 Not applicable

hydraulic, double acting
O-Ring activated symmetric PTFE piston seal, low friction. for extreme low or high speed, suitable for positioning facilities. for mobile hydraulics, machine tools, injection moulding machines, heavy hydraulics.
Technical Data Sheet




Material
seal part
Material
energizer
Material
backup ring
Material
spring
Material
O-ring
Material
other
Min.
temp.
Max.
temp.
Max.
surf. speed
Max.
pressure
X-ECOPUR™ 70 -30 °C 100 °C 5 m/s 600 bar
XH-ECOPUR™ 70 -30 °C 100 °C 5 m/s 600 bar
XS-ECOPUR™ 70 -30 °C 100 °C 5 m/s 600 bar
G-ECOPUR 54D™ 70 -30 °C 100 °C 5 m/s 600 bar
X-ECOPUR™ 70 -55 °C 110 °C 5 m/s 600 bar
XH-ECOPUR™ 70 -55 °C 110 °C 5 m/s 600 bar
XS-ECOPUR™ 70 -55 °C 110 °C 5 m/s 600 bar
G-ECOPUR 54D™ 70 -55 °C 110 °C 5 m/s 600 bar
SKF ECOWEAR 1000 70 -30 °C 80 °C 5 m/s 400 bar
SKF ECOWEAR 1000 70 -55 °C 80 °C 5 m/s 400 bar