Condition based maintenance on ships

Solution

How a condition based maintenance programme is set up varies from ship to ship. There are some basic steps to follow in setting up and carrying out a maintenance programme.

Assessment and mapping
An SKF condition based maintenance programme begins with a detailed mapping of the ship’s critical auxiliary machinery and the establishment of measuring points and trend values.

Data collection
Designed for ease of use and sophisticated analysis of machine vibration data, SKF portable condition monitoring tools set the standard for the industry. ATEX approved models are available where required.

Online surveillance

SKF online and fixed condition monitoring systems automatically collect machine data on a 24/7 basis. This enables analysis or interpretation of data to be done at any time - either on board of the ship or by remote diagnosis via the ship’s communication system.

Analysis
Machine reliability data, sent via the ship’s communication system to an SKF remote diagnosis centre, is monitored and interpreted by certified machine reliability experts. Customized reports identify potential problems, recommend appropriate actions, and facilitate the scheduling of maintenance procedures.

Correction
Through guidance of the delivered reports, the fleet maintenance can be planned and the necessary corrections carried out in an efficient way. SKF can provide specialist services for advanced maintenance and alignment works.

Verification and improvement
Reliable and effective condition monitoring technologies, combined with extensive SKF engineering knowledge, enable a continuous process of machine reliability improvement.

www.skf.com | Terms and Conditions | Privacy Policy | Site ownership