The conveyor unit sealed spherical roller bearing is an environmentally friendly, cost-effective bundle of products that can extend bearing service life without the need for advanced seals e.g. taconite or large quantities of grease. The sealed solution consists of four basic components:
- Sealed SKF Explorer spherical roller bearings
- SKF plummer (pillow) block housings
- SKF L or S-type housing seals
- SKF bio-degradable grease