By fault detection costs for maintenance and unplanned downtime can be significantly reduced. At the same time productivity and safety is enhanced resulting in an overall improvement of operation reliability.
SKF Copperhead fault detection uses the latest vibration and temperature techniques to monitor the whole machine for abnormal conditions.
Additionally, the SKF Copperhead for mobile equipment is a rugged and compact on-board, online system that is especially designed for monitoring mining vehicle mechanical systems while in operation. The system can help reduce maintenance costs and increase vehicle availability and productivity. Additionally, fleet size can be reduced resulting in lower capital investment and operational costs.
This SKF offer is NOT available in the following markets:
Iran and Iraq