Oscillating bearing units for printing machines

Improved machine economy with long-term grease lubrication

The oscillating bearing unit (OBU) is a complete solution consisting of a bearing, sealing and housing. It is pre-filled with the appropriate amount of suitable grease and prepared for long time grease lubrication. Optionally it could be equipped with shaft and different kinds of sensors. This very convenient unit is engineered to fit the application. It supports simultaneous axial and rotational movement of oscillating inking and dampening rollers.

Benefits

  • A complete ready to mount unit
  • Easy integration in mounting procedure
  • Time consuming mounting at the press producer is no longer necessary
  • No risk of contamination during mounting
  • Longtime grease lubrication
  • Easier handling, disposition, management of inventory stocks
  • Reduced total costs

 

Typical applications

Inking and dampening rollers

 

www.skf.com | Terms and Conditions | Privacy Policy | Site ownership