Our new metric line of rubber outside diameter radial shaft seals, HMS5 and HMSA10 types, is designed in accordance with ISO 6194 and DIN 3760 for use in a wide range of industrial applications, e.g. gear units. Main features and benefits include:
Features
- New optimized NBR compound
- Balanced sealing lip and flex section
- Spring-loaded sealing lip
- Beaded outside diameter
- Auxiliary, non-contacting lip
Benefits
- Excellent oil compatibility
- High pumping ability
- Improved sealing performance
- Extended service life