The new rubber outside diameter large diameter seal (ROD LDS) from SKF offers a robust sealing solution for rolling mills and for many other demanding heavy industry applications. With a durable elastomeric outside diameter, the ROD LDS accommodates imperfections in housing bore surfaces improving the service life and performance of both the equipment and the seal. Additionally, the rubber outside diameter also reduces the risk of damage during installation and removal.