A durable elastomer is applied to the seal metal-cased outside diameter to accommodate imperfections in the housing bore surface, improving service life and performance of both equipment and seal. The rubber on the outside diameter also reduces the risk of damage during installation and removal.
The range includes sealing lip designs with garter springs for oil retention and an optimized, springless lip design for grease lubricated applications. Both lip designs provide effective contaminant exclusion, even in the harshest environments.
Available in a wide range of designs and sizes, both inch and metric, these SKF large diameter seals contribute to reduced costs and increased uptime in rolling mills and in many other applications exposed to tough operating conditions.