The system consists of a measuring unit designed to measure temperature and the distribution and duration of load in the harsh caster environment. The unit is positioned on the roll lines and the measured data is transferred to the SKF @ptitude software located on a remote server where it is analyzed and compared with process data.