| |
|
|
|
|
|
|
|
|
|
|
|
|
| |
Deep groove ball bearings, Motor encoder units |
| |
Product information
|
|
|
|
|
|
|
|
Tolerances, see
text
|
| |
|
|
|
|
|
|
|
|
|
|
Radial internal clearance, see
text
|
| |
|
|
|
|
|
|
|
|
|
|
Recommended fits
|
| |
|
|
|
|
|
|
|
|
|
|
Shaft and housing tolerances
|
|
| |
Bearing
|
Sensor unit
|
Mass
|
Designation
|
| |
Principal dimensions
|
Basic load ratings
|
Fatigue
|
Limiting speed
|
No. of
|
Period
|
Phase shift
|
Unit with 500 mm long cable
|
| |
|
dynamic
|
static
|
load
|
|
pulses
|
accuracy
|
|
but without connector |
| |
|
limit
|
|
|
|
|
Version 1 |
| |
d
|
D
|
B
|
C
|
C0
|
Pu
|
|
| |
mm
|
kN
|
kN
|
r/min
|
-
|
% |
degrees
|
kg
|
-
|
|
| | 15 | 35 | 11 | 8,06 | 3,75 | 0,16 | 14000 | 32 | ± 3 | 90 ± 30 | 0,050 | BMB-6202/032S2/UB008A |
| | 15 | 35 | 11 | 8,06 | 3,75 | 0,16 | 14000 | 32 | ± 3 | 90 ± 30 | 0,050 | BMB-6202/032S2/UB108A |
| | 20 | 47 | 14 | 13,5 | 6,55 | 0,28 | 10000 | 48 | ± 4 | 90 ± 20 | 0,15 | BMO-6204/048S2/UA008A |
| | 20 | 47 | 14 | 13,5 | 6,55 | 0,28 | 10000 | 48 | ± 4 | 90 ± 20 | 0,15 | BMO-6204/048S2/UA108A |
| | 25 | 52 | 15 | 14,8 | 7,8 | 0,335 | 8500 | 48 | ± 3 | 90 ± 30 | 0,18 | BMO-6205/048S2/UA008A |
| | 25 | 52 | 15 | 14,8 | 7,8 | 0,335 | 8500 | 48 | ± 3 | 90 ± 30 | 0,18 | BMO-6205/048S2/UA108A |
| | 30 | 62 | 16 | 20,3 | 11,2 | 0,475 | 7500 | 64 | ± 4 | 90 ± 20 | 0,22 | BMO-6206/064S2/UA008A |
| | 30 | 62 | 16 | 20,3 | 11,2 | 0,475 | 7500 | 64 | ± 4 | 90 ± 20 | 0,22 | BMO-6206/064S2/UA108A |
| | 40 | 80 | 18 | 32,5 | 19 | 0,8 | 5600 | 80 | ± 5 | 90 ± 30 | 0,40 | BMB-6208/080S2/UB008A |
| | 40 | 80 | 18 | 32,5 | 19 | 0,8 | 5600 | 80 | ± 5 | 90 ± 30 | 0,40 | BMB-6208/080S2/UB108A |
| | 45 | 85 | 19 | 35,1 | 21,6 | 0,915 | 5600 | 80 | ± 5 | 90 ± 30 | 0,44 | BMB-6209/080S2/UB008A |
| | 45 | 85 | 19 | 35,1 | 21,6 | 0,915 | 5600 | 80 | ± 5 | 90 ± 30 | 0,44 | BMB-6209/080S2/UB108A |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
 |
|