Deep groove ball bearings, single row, with a snap ring groove
  Product information             Tolerances , see also text
                    Radial internal clearance , see also text
                    Recommended fits
                    Shaft and housing tolerances
  Principal dimensions Basic load ratings Fatigue Speed ratings Mass Designations
    dynamic static load Reference Limiting Bearing Snap ring
    limit speed speed (R = with snap ring)  
  d D B C C0 Pu * - SKF Explorer bearing
  mm kN kN r/min kg -
 20471413,56,550,2832000200000,116204 NR *SP 47
 20471413,56,550,2832000170000,116204-2ZNR *SP 47
 20471413,56,550,2832000200000,116204-ZNR *SP 47
 20521516,87,80,33530000190000,146304 N *SP 52
 20521516,87,80,33530000190000,146304 NR *SP 52
 20521516,87,80,33530000150000,146304-2ZNR *SP 52
 20521516,87,80,33530000190000,146304-ZNR *SP 52
 25471211,96,550,27532000200000,0806005 N *SP 47
 25471211,96,550,27532000200000,0806005 NR *SP 47
 25471211,96,550,27532000160000,0806005-2ZNR *SP 47
 25471211,96,550,27532000200000,0806005-ZNR *SP 47
 25521514,87,80,33528000180000,136205 N *SP 52
 25521514,87,80,33528000180000,136205 NR *SP 52
 25521514,87,80,33528000140000,136205-2ZNR *SP 52
 25521514,87,80,33528000180000,136205-ZNR *SP 52
 25621723,411,60,4924000160000,236305 N *SP 62
 25621723,411,60,4924000160000,236305 NR *SP 62
 25621723,411,60,4924000130000,236305-2ZNR *SP 62
 25621723,411,60,4924000160000,236305-ZNR *SP 62
 30551313,88,30,35528000170000,126006 N *SP 55
 30551313,88,30,35528000170000,126006 NR *SP 55
 30621620,311,20,47524000150000,206206 N *SP 62
 30621620,311,20,47524000150000,206206 NR *SP 62
 30621620,311,20,47524000120000,206206-2ZNR *SP 62
 30621620,311,20,47524000150000,206206-ZNR *SP 62
 
  1 2 3 4 5 6 7 8 prev next