Deep groove ball bearings, single row
  Product information         Tolerances , see also text
                  Radial internal clearance , see also text
                  Recommended fits
                  Shaft and housing tolerances
  Principal dimensions Basic load ratings Fatigue Speed ratings Mass Designation
    dynamic static load Reference Limiting
    limit speed speed
  d D B C C0 Pu * = SKF Explorer bearing
  in lbf lbf r/min lb -  
 2,16543,14960,5118371031501351700085000,41961911-2RZ 
 2,16543,54330,43314560315015616000100000,57316011 * 
 2,16543,54330,70876650477020216000100000,866011 * 
 2,16543,54330,708766504770202-45000,866011-2RS1 * 
 2,16543,54330,7087665047702021600080000,866011-2Z * 
 2,16543,54330,708766504770202-45000,866011-RS1 * 
 2,16543,54330,70876650477020216000100000,866011-Z * 
 2,16543,9370,82681040065202811400090001,356211 * 
 2,16543,9370,8268104006520281-43001,356211-2RS1 * 
 2,16543,9370,82681040065202811400070001,356211-2Z * 
 2,16543,9370,8268104006520281-43001,356211-RS1 * 
 2,16543,9370,82681040065202811400090001,356211-Z * 
 2,16543,9370,984398006520281-43001,5462211-2RS1 
 2,16544,72441,141716700101004271200080002,986311 * 
 2,16544,72441,14171670010100427-38002,986311-2RS1 * 
 2,16544,72441,141716700101004271200063002,986311-2Z * 
 2,16544,72441,14171670010100427-38002,986311-RS1 * 
 2,16544,72441,141716700101004271200080002,986311-Z * 
 2,16544,72441,69291610010100427-38004,362311-2RS1 
 2,16545,51181,299222400139005841100070005,076411 
 2,254,50,8761180080903441100080002,12RLS 18Aftermarket only
 2,2551,2518400117004951000070003,75RMS 18Aftermarket only
 2,36223,07090,39372680256011017000110000,24361812 
 2,36223,07090,393726802560110-48000,24361812-2RS1 
 2,36223,07090,3937268025601101700085000,24361812-2RZ 
 
  start prev 25 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 next 25 end prev next