| |
|
|
|
|
|
|
|
|
|
|
| |
Elastic couplings, type ECCN |
|
|
| |
Product information
|
|
|
|
|
|
|
|
| |
This table should be seen as a guide, contact SKF if the required size is not listed
|
|
| |
Shaft diameter
|
Torque
|
Speed |
Mass
|
Dimensions
|
Designation
|
| |
|
|
Continous |
|
Undrilled hubs |
|
|
|
|
|
| |
min
|
max
|
max
|
max
|
|
A
|
BW
|
BC
|
E |
|
|
| |
in |
ft.lbf |
r/min
|
lb |
in |
-
|
|
| | 0,5512 | 1,2992 | 18,4 | 4100 | 1,76 | 3,7008 | 3,1102 | 2,2441 | 1,063 | ECCN 020 R |
| | 0,5512 | 1,5354 | 34,7 | 4100 | 2,21 | 4,3701 | 4,1339 | 2,7559 | 1,2992 | ECCN 030 R |
| | 0,5512 | 1,9685 | 60,5 | 4100 | 6,62 | 5,3937 | 5,1181 | 3,622 | 1,7323 | ECCN 040 R |
| | 0,7874 | 2,1654 | 103 | 4100 | 8,82 | 6,063 | 6,1417 | 4,1339 | 2,0079 | ECCN 050 R |
| | 1,1024 | 3,0709 | 162 | 4100 | 13,2 | 7,0079 | 6,1417 | 4,1339 | 2,0079 | ECCN 060 R |
| | 1,2205 | 3,189 | 376 | 3600 | 17,6 | 7,9921 | 6,6142 | 4,3701 | 2,126 | ECCN 070 R |
| | 1,4173 | 4,2126 | 686 | 2800 | 30,9 | 9,4488 | 8,3858 | 5,5118 | 2,6772 | ECCN 080 R |
| | 1,6929 | 5,1181 | 1181 | 2000 | 59,5 | 12,126 | 11,1417 | 7,126 | 3,5039 | ECCN 090 R |
| | 2,1654 | 5,7874 | 2214 | 1800 | 97 | 13,8583 | 12,126 | 8,1102 | 4,0157 | ECCN 100 R |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
 |
|