Needle roller bearings, alignment, with an inner ring
  Product information             Tolerances , see also text
                    Radial internal clearance , see also text
                    Recommended fits
                    Shaft and housing tolerances
  Principal dimensions Basic load ratings Fatigue Speed ratings Mass Designation
    dynamic static load Reference Limiting
    limit speed speed
  d D B C C0 Pu
  in lbf lbf r/min lb -
 0,47241,10240,47241660206024324000280000,0816PNA 12/28
 0,59061,25980,62992880396047722000240000,137PNA 15/32
 0,66931,3780,62992970434051319000220000,161PNA 17/35
 0,78741,65350,78744270731089916000180000,309PNA 20/42
 0,86611,73230,787449508210102014000160000,331PNA 22/44
 0,98431,85040,787451508540108013000150000,353PNA 25/47
 1,18112,04720,7874553010100126011000130000,397PNA 30/52
 1,3782,16540,7874594011500142010000110000,397PNA 35/55
 1,57482,44090,787461801280016009000100000,507PNA 40/62
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
  1