Angular contact ball bearings, single row
  Product information           Tolerances , see also text
                  Axial internal clearance, a), b), preload, see also text
                  Recommended fits
                  Shaft and housing tolerances
  Principal dimensions Basic load ratings Fatigue Speed ratings Mass Designation
    dynamic static load Reference Limiting
    limit speed speed
  d D B C C0 Pu * = SKF Explorer bearing
  mm kN kN r/min kg -  
 25802139,723,6111000110000,617405 BCBM 
 25802139,723,6111000110000,617405 BGAM 
 25802139,723,6111000110000,617405 BM 
 3062162415,60,65514000140000,197206 BECAP * 
 3062162415,60,65514000140000,217206 BECBM * 
 3062162415,60,65514000140000,197206 BECBP * 
 30621623,815,60,65513000130000,217206 BECBY 
 3062162415,60,65514000140000,197206 BEGAP * 
 30621623,815,60,65513000130000,217206 BEGAY 
 3062162415,60,65514000140000,197206 BEGBP * 
 30621623,815,60,65513000130000,217206 BEGBY 
 30621622,514,30,6113000130000,197206 BEP 
 30621623,815,60,65513000130000,217206 BEY 
 30721935,521,20,913000130000,377306 BECBM * 
 30721935,521,20,913000130000,337306 BECBP * 
 30721934,521,20,912000120000,377306 BECBY 
 30721935,521,20,913000130000,377306 BEGAM * 
 30721935,521,20,913000130000,337306 BEGAP * 
 30721935,521,20,913000130000,377306 BEGBM * 
 30721935,521,20,913000130000,337306 BEGBP * 
 30721934,521,20,912000120000,377306 BEGBY 
 30721932,519,30,81512000120000,337306 BEP 
 30721934,521,20,912000120000,377306 BEY 
 30902347,5291,2210000100000,857406 BCBM 
 30902347,5291,2210000100000,857406 BM 
 
  1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 next 25 end prev next