Spherical roller bearings, on a withdrawal sleeve
  Product information             Tolerances , see also text
                    Radial internal clearance , see also text
                    Recommended fits
                    Shaft and housing tolerances
  Principal dimensions Basic load ratings Fatigue Speed ratings Mass Designation
    dynamic static load Reference Limiting Bearing + withdrawal sleeve
    limit speed speed  
  d1 D B C C0 Pu       * = SKF Explorer bearing
  mm kN kN r/min kg -
 751703932537539380053004,7521316 EK + AH 316 *
 751705849054054300040007,0022316 EK + AHX 2316 *
 801503628532534,5400056003,0522217 EK + AHX 317 *
 801804132537539380053005,5521317 EK + AHX 317 *
 801806055062061280038008,1522317 EK + AHX 2317 *
 851604032537539380053003,7022218 EK + AHX 318 *
 8516052,435544048280038005,0023218 CCK/W33 + AHX 3218 *
 851904338045046,5360048006,4021318 EK + AHX 318 *
 851906461069567260036009,5022318 EK + AHX 2318 *
 901704338045046,5360048004,6022219 EK + AHX 319 *
 902004542549049340045007,4021319 EK + AHX 319 *
 902006767076573,52600340011,022319 EK + AHX 2319 *
 951655236549053300040005,0023120 CCK/W33 + AHX 3120 *
 951804642549049340045005,4022220 EK + AHX 320 *
 9518060,347560063240034007,3023220 CCK/W33 + AHX 3220 *
 952154742549049340045009,1021320 EK + AHX 320 *
 9521573815950882400300014,022320 EK + AHX 2320 *
 1051704531044046,5340043004,4523022 CCK/W33 + AH 322 *
 1051805643058561280036006,3523122 CCK/W33 + AHX 3122 *
 1051806952075078200030007,7024122 CCK30/W33 + AH 24122 *
 1052005356064063300040007,5022222 EK + AHX 3122 *
 10520069,860076576,52200320010,523222 CCK/W33 + AHX 3222 G *
 1052408095011201002000280019,522322 EK + AHX 2322 G *
 1151804635551053320040004,8023024 CCK/W33 + AHX 3024 *
 1151806043067068240034005,9524024 CCK30/W33 + AH 24024 *
 
  1 2 3 4 5 6 7 8 9 10 11 prev next