Radial spherical plain bearings requiring maintenance, steel-on-steel
  Product information         Tolerances , see also text
                Radial internal clearance, see also text
                - metric bearings
                - inch bearings
                Recommended fits
  Principal dimensions Angle Basic load ratings Mass Designation
    of tilt dynamic static    
  d D B C ± C C0
  mm degrees kN kg -
 45754328141567800,80GEH 45 ES-2LS
 45754328141567800,80GEH 45 ES-2RS
 5075352861567800,56GE 50 ES
 5075352861567800,56GE 50 ES-2LS
 5075352861567800,56GE 50 ES-2RS
 509056361724512201,60GEH 50 ES-2LS
 509056361724512201,60GEH 50 ES-2RS
 50,880,96344,4538,162246700,93GEZ 200 ES
 50,880,96344,4538,162246700,93GEZ 200 ES-2RS
 57,1590,48750,01342,8562808501,3GEZ 204 ES
 57,1590,48750,01342,8562808501,3GEZ 204 ES-2RS
 60904436624512201,10GE 60 ES
 60904436624512201,10GE 60 ES-2LS
 60904436624512201,10GE 60 ES-2RS
 6010563401731515602,40GEH 60 ES-2LS
 6010563401731515602,40GEH 60 ES-2RS
 63,5100,01355,5547,625634510401,85GEZ 208 ES
 63,5100,01355,5547,625634510401,85GEZ 208 ES-2RS
 69,85111,12561,11252,375642512702,4GEZ 212 ES
 69,85111,12561,11252,375642512702,4GEZ 212 ES-2RS
 701054940631515601,55GE 70 ES
 701054940631515601,55GE 70 ES-2LS
 701054940631515601,55GE 70 ES-2RS
 7012070451640020003,40GEH 70 ES-2LS
 7012070451640020003,40GEH 70 ES-2RS
 
  1 2 3 4 5 6 prev next