Tapered roller bearings, single row
  Product information             Tolerances , see also text
                    Recommended fits
                    Shaft and housing tolerances
  Principal dimensions Basic load ratings Fatigue Speed ratings Mass Designation
    dynamic static load Reference Limiting
    limit speed speed
  d D T C C0 Pu * - SKF Explorer bearing
  mm kN kN r/min kg -
 14,98934,98810,99813,413,21,2916000240000,051A 4059/A 4138
 154214,2522,4202,0813000180000,09530302 J2
 15,87541,27514,2882221,22,1614000200000,09003062/03162/Q
 15,87542,86214,28817,617,61,8312000170000,1011590/11520/Q
 174013,251918,61,8313000180000,07530203 J2
 174715,2528,1252,7512000160000,1330303 J2
 174720,2534,733,53,6511000160000,1732303 J2/Q
 17,46239,87813,84321,220,82,1213000200000,081LM 11749/710/Q
 17,46239,87813,84321,220,82,1213000200000,081LM 11749/710/QVC027
 19,0545,23715,49427,527,52,912000180000,12LM 11949/910/Q
 19,0549,22518,03439,1404,311000170000,1709067/09195/Q
 19,0549,22519,84539,1404,311000170000,1809074/09195/QVQ494
 20421524,2272,712000160000,09732004 X/Q
 204715,2527,528311000150000,1230204 J2/Q
 205216,2534,132,53,611000140000,1730304 J2/Q
 205222,254445,5510000140000,2332304 J2/Q
 21,4345,23715,49427,5313,211000170000,12LM 12748/710
 21,4350,00517,52636,9384,1511000160000,17M 12649/610/Q
 21,98645,23715,49427,5313,211000170000,12LM 12749/710/Q
 21,98645,97415,49427,5313,211000170000,12LM 12749/711/Q
 22441525,1292,8511000150000,10320/22 X
 22,22552,38819,36841,8444,810000150000,201380/1328/Q
 2547152732,53,2511000140000,1132005 X/Q
 255216,2530,833,53,4510000130000,1530205 J2/Q
 255219,2535,8444,659500130000,1932205 BJ2/Q
 
  1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 next 25 end next