| |
|
|
|
|
|
|
|
|
|
|
| |
Adapter sleeves for metric shafts |
| |
Product information
|
|
|
|
|
|
|
|
|
| |
Dimensions
|
Mass
|
Designations
|
| |
|
Adapter sleeve
|
Appertaining
|
Appropriate
|
| |
|
with nut and
|
lock nut
|
locking device
|
hydraulic nut
|
| |
d1
|
d
|
d3
|
B1
|
G
|
|
locking device
|
|
|
|
|
| |
mm
|
|
-
|
kg
|
-
|
|
| | 17 | 20 | 32 | 24 | M 20x1 | 0,036 | H 204 | KM 4 | MB 4 | - |
| | 17 | 20 | 32 | 28 | M 20x1 | 0,040 | H 304 | KM 4 | MB 4 | - |
| | 17 | 20 | 32 | 28 | M 20x1 | 0,047 | H 304 E | KMFE 4 | - | - |
| | 20 | 25 | 38 | 26 | M 25x1.5 | 0,064 | H 205 | KM 5 | MB 5 | - |
| | 20 | 25 | 38 | 35 | M 25x1.5 | 0,085 | H 2305 | KM 5 | MB 5 | - |
| | 20 | 25 | 38 | 29 | M 25x1.5 | 0,071 | H 305 | KM 5 | MB 5 | - |
| | 20 | 25 | 38 | 29 | M 25x1.5 | 0,071 | H 305 C | KM 5 | MB 5 C | - |
| | 20 | 25 | 38 | 29 | M 25x1.5 | 0,076 | H 305 E | KMFE 5 | - | - |
| | 25 | 30 | 45 | 27 | M 30x1.5 | 0,086 | H 206 | KM 6 | MB 6 | - |
| | 25 | 30 | 45 | 38 | M 30x1.5 | 0,11 | H 2306 | KM 6 | MB 6 | - |
| | 25 | 30 | 45 | 31 | M 30x1.5 | 0,095 | H 306 | KM 6 | MB 6 | - |
| | 25 | 30 | 45 | 31 | M 30x1.5 | 0,095 | H 306 C | KM 6 | MB 6 C | - |
| | 25 | 30 | 45 | 31 | M 30x1.5 | 0,11 | H 306 E | KMFE 6 | - | - |
| | 30 | 35 | 52 | 29 | M 35x1.5 | 0,12 | H 207 | KM 7 | MB 7 | - |
| | 30 | 35 | 52 | 43 | M 35x1.5 | 0,16 | H 2307 | KM 7 | MB 7 | - |
| | 30 | 35 | 52 | 35 | M 35x1.5 | 0,14 | H 307 | KM 7 | MB 7 | - |
| | 30 | 35 | 52 | 35 | M 35x1.5 | 0,14 | H 307 C | KM 7 | MB 7 C | - |
| | 30 | 35 | 52 | 35 | M 35x1.5 | 0,15 | H 307 E | KMFE 7 | - | - |
| | 35 | 40 | 58 | 31 | M 40x1.5 | 0,16 | H 208 | KM 8 | MB 8 | - |
| | 35 | 40 | 58 | 46 | M 40x1.5 | 0,22 | H 2308 | KM 8 | MB 8 | - |
| | 35 | 40 | 58 | 36 | M 40x1.5 | 0,17 | H 308 | KM 8 | MB 8 | - |
| | 35 | 40 | 58 | 36 | M 40x1.5 | 0,17 | H 308 C | KM 8 | MB 8 C | - |
| | 35 | 40 | 58 | 36 | M 40x1.5 | 0,19 | H 308 E | KMFE 8 | - | - |
| | 40 | 45 | 65 | 33 | M 45x1.5 | 0,21 | H 209 | KM 9 | MB 9 | - |
| | 40 | 45 | 65 | 50 | M 45x1.5 | 0,27 | H 2309 | KM 9 | MB 9 | - |
 |
|