Combined needle roller bearings, needle roller/angular contact ball bearings
  Product information                 Tolerances , see also text
                        Radial internal clearance , see also text
                        Recommended fits
                        Shaft and housing tolerances
  Principal dimensions Basic load ratings Fatigue Speed ratings Mass Designation
    radial axial load limits Reference Limiting
    dynamic static dynamic static radial axial speed speed
  d D B C C0 C C0 Pu Pu
  mm kN kN r/min kg -
 1224168,25102,071,921,140,08322000260000,04NKIA 5901
 122417,58,25102,071,921,140,08322000260000,043NKIB 5901
 15281811,415,62,272,371,830,09919000220000,05NKIA 5902
 15282011,415,62,272,371,830,09919000220000,052NKIB 5902
 17301811,7172,242,741,960,11618000200000,056NKIA 5903
 17302011,7172,242,741,960,11618000200000,058NKIB 5903
 20372321,6283,794,213,350,17615000170000,10NKIA 5904
 20372521,6283,794,213,350,17615000170000,11NKIB 5904
 22392323,3324,144,933,90,20514000150000,12NKIA 59/22
 22392523,3324,144,933,90,20514000150000,12NKIB 59/22
 25422324,234,54,245,264,150,22413000150000,13NKIA 5905
 25422524,234,54,245,264,150,22413000150000,13NKIB 5905
 30472325,5394,546,324,650,26811000130000,15NKIA 5906
 30472525,5394,546,324,650,26811000130000,15NKIB 5906
 35552731,9545,838,426,70,3559500110000,24NKIA 5907
 35553031,9545,838,426,70,3559500110000,25NKIB 5907
 40623042,9717,1710,98,80,467800095000,32NKIA 5908
 40623442,9717,1710,98,80,467800095000,32NKIB 5908
 45683045,7787,47129,650,513750085000,38NKIA 5909
 45683445,7787,47129,650,513750085000,38NKIB 5909
 50723047,3857,7413,710,60,579700080000,38NKIA 5910
 50723447,3857,7413,710,60,579700080000,39NKIB 5910
 55803457,21049,2716,713,20,697630070000,55NKIA 5911
 55803857,21049,2716,713,20,697630070000,56NKIB 5911
 60853459,41149,581814,30,77600067000,59NKIA 5912
 
  1 2 next