Self-aligning ball bearings, cylindrical and tapered bore
  Product information           Tolerances , see also text
                  Radial internal clearance , see also text
                  Recommended fits
                  Shaft and housing tolerances
  Principal dimensions Basic load ratings Fatigue Speed ratings Mass Designation
    dynamic static load Reference Limiting
    limit speed speed
  d D B C C0 Pu
  mm kN kN r/min kg -
 51962,510,480,02563000450000,009135 TN9
 61962,510,480,02570000450000,009126 TN9
 72272,650,560,02963000400000,014127 TN9
 82272,650,560,02960000400000,014108 TN9
 92683,90,820,04360000380000,022129 TN9
 103095,531,180,06156000360000,0341200 ETN9
 1030145,531,180,06-170000,0482200 E-2RS1TN9
 1030148,061,730,0950000340000,0472200 ETN9
 1232106,241,430,07250000320000,0401201 ETN9
 1232146,241,430,08-160000,0532201 E-2RS1TN9
 1232148,521,90,09845000300000,0532201 ETN9
 1237129,362,160,1240000280000,0721301 EM
 1237129,362,160,1240000280000,0671301 ETN9
 12371711,72,70,1438000280000,0952301
 1535117,411,760,0945000280000,0491202 ETN9
 1535147,411,760,09-140000,0582202 E-2RS1TN9
 1535148,712,040,1138000260000,0602202 ETN9
 15421310,82,60,1434000240000,0941302 ETN9
 15421711,92,90,1532000240000,122302
 15421710,82,60,14-120000,112302 E-2RS1TN9
 1740128,842,20,1238000240000,0731203 ETN9
 1740168,842,20,12-120000,0892203 E-2RS1TN9
 17401610,62,550,1434000240000,0882203 ETN9
 17471412,73,40,1828000200000,131303 EM
 17471412,73,40,1828000200000,121303 ETN9
 
  1 2 3 4 5 6 7 8 9 10 next