Spherical roller bearings, cylindrical and tapered bore
  Product information       Tolerances , see also text
              Radial internal clearance, cylindrical bore , tapered bore, unsealed , see also text
              Recommended fits
              Shaft and housing tolerances
  Principal dimensions Basic load ratings Fatigue Speed ratings Mass Designation
    dynamic static load Reference Limiting
    limit speed speed
  d D B C C0 Pu * - SKF Explorer bearing
  mm kN kN r/min kg -
 20521849444,7513000170000,2822205/20 E *
 25521849444,7513000170000,2622205 E *
 25521849444,7513000170000,2622205 EK *
 25522349444,75-36000,26BS2-2205-2CS/VT143 *
 25621741,441,54,558500120000,2821305 CC
 30622064606,410000140000,2922206 E *
 30622064606,410000140000,2822206 EK *
 30622564606,4-28000,34BS2-2206-2CS/VT143 *
 30721955,2616,87500100000,4121306 CC
 30721955,2616,87500100000,4021306 CCK
 35722386,5859,39000120000,4522207 E *
 35722386,5859,39000120000,4422207 EK *
 35722886,5859,3-24000,52BS2-2207-2CS/VT143 *
 35802165,6728,15670095000,5521307 CC
 35802165,6728,15670095000,5421307 CCK
 40802396,5909,88000110000,5322208 E *
 40802396,5909,88000110000,5222208 EK *
 40802896,5909,8-22000,57BS2-2208-2CS/VT143 *
 40802896,5909,8-22000,57BS2-2208-2CSK/VT143 *
 40902310410811,8700095000,7521308 E *
 40902310410811,8700095000,7421308 EK *
 40903315014015600080001,0522308 E *
 40903315014015600080001,0522308 E/VA405 *
 40903315014015600080001,0522308 EK *
 40903815014015-19001,20BS2-2308-2CS/VT143 *
 
  1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 next 25 end next