CARB toroidal roller bearings, cylindrical and tapered bore
  Product information       Tolerances , see also text
              Radial internal clearance, cylindrical bore , tapered bore, unsealed , see also text
              Recommended fits
              Shaft and housing tolerances
  Principal dimensions Basic load ratings Fatigue Speed ratings Mass Designation  
    dynamic static load Reference Limiting      
    limit speed speed   * - SKF Explorer bearing
  d D B C C0 Pu   ** - Please check availability
  mm kN kN r/min kg -  
 25521850485,5-70000,18C 2205 KV ***
 25521850485,5-70000,18C 2205 V ***
 30554513418019,6-30000,50C 6006 V *-
 30622069,5627,211000150000,27C 2206 KTN9 *-
 30622076,5718,3-60000,29C 2206 KV *-
 30622069,5627,211000150000,27C 2206 TN9 *-
 30622076,5718,3-60000,29C 2206 V *-
 35722383809,59500130000,43C 2207 KTN9 *-
 357223959611,2-50000,45C 2207 KV *-
 35722383809,59500130000,43C 2207 TN9 *-
 357223959611,2-50000,45C 2207 V *-
 40622276,510011-43000,25C 4908 K30V *-
 40622276,510011-43000,25C 4908 V *-
 40624012218019,3-28000,47C 6908 V ***
 4080239086,510,28000110000,50C 2208 KTN9 *-
 40802310210412-45000,53C 2208 KV *-
 4080239086,510,28000110000,50C 2208 TN9 *-
 40802310210412-45000,53C 2208 V *-
 45682281,511212,9-38000,30C 4909 K30V ***
 45682281,511212,9-38000,30C 4909 V ***
 45683011016318,3-32000,41C 5909 V ***
 45684013220022-26000,55C 6909 V ***
 458523939310,88000110000,55C 2209 KTN9 *-
 45852310611012,9-43000,58C 2209 KV *-
 458523939310,88000110000,55C 2209 TN9 *-
 
  1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 next 25 end next