Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

Machine tools and filter systems

LMP application
Filtering systems
The demands placed on modern metals machining are constantly rising. Especially in the field of machine manufacture, there is permanent pressure to increase quality while lowering costs.

It is therefore important to be able to rely on an efficient supply of cooling lubricant. For years now Spandau Pumpen has met all requirements in this regard, and with maximum flexibility and variability. In addition to the production process itself, in which the cooling lubricant is supplied to the tool and workpiece, Spandau Pumpen also offers solutions for centralized supply and for disposal and preparation.

Preparation plays an important role. Spandau Pumpen are used in filter systems for an extremely wide range of tasks: from lift pumps in very dirty fluids to high-pressure pumps to feed the fluid back to the manufacturing process.

Immersion pumps for highly contaminated fluids

DesignationQmax
[l/min]
Hmax
[m]
TypePDF
PR304Centrifugal pump1-6011-EN
PRT12032Centrifugal pump1-6001-EN
PMS40045Centrifugal pump1-6033-EN
PSH80055Centrifugal pump1-6005-EN

Immersion pumps for slightly contaminated fluids

DesignationQmax
[l/min]
Hmax
[m]
TypePDF
PRK17533Centrifugal pump1-6067-EN
PSR180255Centrifugal pump1-6065-EN
PXA500250Centrifugal pump1-6062-EN
PS1250110Centrifugal pump1-6014-EN
PSL1250110Centrifugal pump1-6014-EN

Immersion pumps for clean liquids

DesignationQmax
[l/min]
Hmax
[m]
TypePDF
LMP8701200Screw pump1-6064-EN