Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

Minerals and mining

Mills copper ore and gold
LMP mining
Highly wear-resistant LMP pump for an oil-circulation system in a mining application
Sand, dust and other contaminants are on the agenda in mining applications. It is not always 100% possible to keep these contaminants out of hydraulic and oil lubrication systems. Additionally, strong temperature fluctuations and high humidity or dryness make the situation even more difficult.

Pumps used under these adverse conditions must be particularly robust and reliable. As a longtime partner of mechanical engineering, Spandau Pumpen also offers high quality solutions for mining applications.

Due to its optimized design and special hardened materials, Spandau LMP pumps are clearly superior in mining applications where almost all competitor's pumps fail in terms of mileage and pump downtime. Our products are invaluable because cost-intensive downtime can be avoided and unnecessary maintenance intervals can be significantly reduced.  The satisfaction of our customers all around the world confirms it.
Designation

Qmax

[l/min]

Pmax

[bar]

TypePDF
LMP870120Screw pump1-6064-EN