Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

Printing and packaging machines

PAB application
Spandau Pumpen provides extensive and versatile system solutions for the printing and packaging machine industry.

The pump's drive is rated for use in explosive atmospheres. Due to the surface finish of the pump, the ink used runs off smoothly leaving virtually no residue, which means the pump can be cleaned and put back into use quickly and easily.

Highly innovative pumps within the Spandau Pumpen product family are used to pump inks, paints, varnishes, solvents, cleansers, and other fluids reliably and safely in printing industry systems.