Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Contact

Leaflet search

Below you can find a collection of Spandau Pumpen product and service catalogues.
In case you like to use key word based search, please click here.

Sealless Immersion Pumps for Industrial Applications

Cover preview 1-6000-EN

Spandau Pumpen overview of centrifugal and screw pumps for low,
medium and high pressure applications.

Click here to open!

Spandau Pumpen centrifugal pumps catalogue

PRA centrifugal pumps

Cover preview 1-6001-EN

PRA plastic centrifugal pumps for a wide variety of industrial fluids. Delivery rate 120 l/min, temperature range –30 °C to +60 °C.  

Click here to open!

HCT centrifugal pumps

Cover preview 1-6004-EN

Immersion pumps HCT (High Chem), sealless. Plastic centrifugal pumps for a wide variety of industrial fluids. Delivery rate 120 l/min, temperature range –100 °C to +100 °C.  

Click here to open!

PSH centrifugal pumps

Cover preview 1-6005-EN

Immersion pumps PSH, sealless. Metal centrifugal pumps for dirty fluids. Delivery rate 800 l/min, temperature range –30 °C to +80 °C.   

Click here to open!

PRG centrifugal pumps

Cover preview 1-6007-EN

Immersion Pumps PRG, centrifugal pumps of plastic for clear or turbid fluids. Delivery rate Qmax = 60 l/min, Delivery head Hmax = 32 m, Temperature range –20 °C to +60 °C  

Click here to open!

PS and PSL centrifugal pumps

Cover preview 1-6014-EN

Immersion pumps PS and PSL (“slurp pump”), sealless. Metal centrifugal pumps for clean, polluted and viscous fluids. Delivery rate 1250 l/min, temperature range 0 °C to +80 °C.  

Click here to open!

PMS centrifugal pumps

Cover preview 1-6033-EN

Immersion pumps PMS and PMS-T, sealless. Metal centrifugal pumps with high resistance to wear, for a wide variety of industrial fluids. Delivery rate 400 l/min, temperature range PMS: 0 °C to +80 °C, PMS-T: –70 °C to +170 °C  

Click here to open!

PAB centrifugal pumps

Cover preview 1-6036-EN

Flameproof immersion pumps PAB, centrifugal pumps for the printing industry – ATEX certified. Delivery rate 830 l/min, temperature range 0 °C to +60 °C.   

Click here to open!

PXA centrifugal pumps

Cover preview 1-6062-EN

The PXA centrifugal pumps for pressures up to 25 bar. Delivery rate 500 l/min, temperature range –10 °C to +80 °C.    

Click here to open!

LMP screw pumps

Cover preview 1-6064-EN

Technical data, delivery rate Qmax. = 670 l/min, delivery pressure pmax. = 120 bar, Temperature range 0 °C to +80 °C, kinematic viscosity 1 to 2500 mm²/s. The LMP pump is technically optimized successor of screw pumps HPS, HPL, PVS and PVST.  

Click here to open!

PSR centrifugal pumps

Cover preview 1-6065-EN

PSR Immersion pumps, Delivery rate Qmax = 130 l/min, Delivery head Hmax = 245 m, Temperature range T = -10°C to +80°C, Kinematic viscosity νmax = 20 mm²/s   

Click here to open!

PRK centrifugal pumps

Cover preview 1-6067-EN

PRK Immersion pumps,hydrostatic sealing Delivery rate: Qmax = 175 l/min, Delivery head: Hmax = 33 m, Temperature range: T = +5 °C to +60 °C, Kinematic viscosity νmax = 20 mm2/s   

Click here to open!

Brilliant print quality due to perfected pump technology

Cover preview 1-6201-EN

Brilliant print quality due to perfected pump technology. Leaders in ink feed pumps and systems for the printing industry for over 30 years.  

Click here to open!

Hydrocyclones

Cover preview 1-6206-EN

Spandau hydrocyclones are highly suitable for use in filter-free cleaning installations.   

Click here to open!

Energy-saving pump

Cover preview 1-6214-EN

Energy-saving pumps from the LMP and PX modular systems. Delivery rate 285 l/min, energy savings of up to 40%.  

Click here to open!

How to start up the LMP screw pump

Cover preview 1-6219-EN

Important instructions how to start up the LMP screw pump.  

Click here to open!

Sealless immersion pumps for machine tools and filter systems

Cover preview 1-6223-EN

Spandau Pumpen solutions for machine tool industry. 

Click here to open!

Mining and minerals solutions

Cover preview 1-6227-EN

Spandau Pumpen offers a large pump portfolio, including robust, durable and highly wear-resistant pumps for hydraulic and oil circulation systems in mining and ore extraction, that due to their standard electrical connections are applicable worldwide.  

Click here to open!

PSC centrifugal pumps

Cover preview 1-6228-EN

PSC Immersion Pump, with water-cooled motor, Delivery rate Qmax = 260 l/min, Delivery head Hmax = 280 m, Temperature range +5 °C to +60 °C, Kinematic viscosity, vmax = 20 mm²/s   

Click here to open!